Data Center News > Q4

—

October 2021

Data Center News

Race to ROI

Game-changing strategies to generate revenue

With the rising production and consumption of data, the demand for data centers is increasing. Colocation data centers that can be developed faster than the conventional build times have an opportunity to realize ROI sooner than ever. But how can data center facilities be built faster than the usual 18 - 24 months?

In this white paper, ABB experts reveal 4 strategies to cut deployment time by up to 50%. This allows operators to meet the growing demands in record time because they deploy faster while upholding a high standard of construction quality.

Data Center Resource Center

Energy and insight for the data centers of tomorrow

In the dynamic, fast-paced data center industry, a passion for change is essential. Having been at the forefront of industrial power and automation for over a century, it’s in our DNA. You are the expert in your business and we’re here to support you wherever you – or your data center – are in the world.

Tmax® XT wins silver!

Tmax® XT wins silver!

2021 EC&M Product of the Year award

The SACE® Tmax® XT7 MCCB took home the silver medal in EC&M Magazine’s 2021 Product of the Year competition. Designed for reliability even under extreme conditions, the Tmax XT7 is a heavy-duty circuit breaker for the modern age. And installation and commissioning are easier than ever with the revolutionary EPiC mobile app. As a winner in the Protective Devices category, ABB went up against 30 other category winners for the overall title. Explore Website

ABB Installation Products

ABB Installation Products

Data Center product portfolio

With downtime costs reported as approaching $350,000 per hour, the need for continuous, quality power is paramount. Given this, how can an owner improve the efficiency of an existing data center? There are several ways to do this. The IT portion of the data center is typically refreshed, or upgraded, every three-to-five years, but power systems are part of capital equipment and are on a longer refresh cycle, which makes efficiency gains on the power side more difficult to come by. To explore our data center solutions visit our website today.

"Pay-as-you-grow" Design Considerations 

Data center colocation market is growing exponentially

Get the reliability and maintainability necessary and reduce upfront costs by reading our new white paper on the four key design considerations and benefits of scalable data centers.

ABB Review 03/2021

ABB Review 03/2021

Assets and connectivity

Digitalization is creating a new playing field on which businesses can build and grow assets, develop and run processes, and find ways to innovate sales and service opportunities.

Improve Data Center Speed to Deployment

Improve Data Center Speed to Deployment

Modular prefabricated solutions

The data center market owes dramatic growth to the increasing need to generate, collect, distribute, and process more data faster. Click below to explore new ways to improve speed of deployment to meet this growing demand.

Innovative Data Center Solution Architectures

Innovative Data Center Solution Architectures

Comprehensive pre-engineered solutions

ABB’s comprehensive pre-engineered solution, based on three topologies, addresses the data center industry’s electric needs: flexibility, scalability and cost-effectiveness to ensure timely start-up, operative reliability and maintainability.

Digital Switchgear for Mission Critical Applications

ABB’s ANSI medium voltage digital switchgear combines protection, control, measurement and digital communication to enable a safe, flexible and smart electrical network that can deliver power reliably and efficiently. Digital switchgear is based on the optimized integration of current and voltage sensors into medium voltage switchgear, and combined with the latest Relion® protection and control relays and the capability of the IEC 61850 standard for communication. Digital solutions are inherently safer by design and use less hardware and wiring, allowing for a reduced footprint.

MegaFlex 480V UL UPS
 
MegaFlex 480V UL UPS
Hyper efficiency for hyperscalers

Save floor space with a small footprint and high power density. Save energy with 99% conversion efficiency in VFD mode, 97% in double conversion mode. The MegaFlex UL is an easy to service, flexible and parallel-ready 1200-1600 kW UPS ideal for large data centers.

 
Smissline TP
 
Smissline TP
Modular power distribution bus system

The SMISSLINE TP power distribution bus system provides a versatile and flexible means of distributing power to a wide variety of electrical devices, making it an ideal solution for Data Centers. Review our website to learn more.

 
ReliaGear™ SB switchboard
 
ReliaGear™ SB switchboard
The road to reliability

ReliaGear SB features plug-in, single-tool simplicity enabling fast and easy component installation or replacement in the field. For even greater flexibility, circuit breakers can be installed anywhere on the bus stack and hinged gutter doors allow quick, convenient access for circuit breaker wiring. Captive splice plates between sections allow for fast assembly.

 
 
Blackburn®
 
Blackburn®
Grounding Systems

Blackburn® compression, mechanical and exothermic connectors and accessories represent the most comprehensive set of products in the industry for the creation of a safe, code-compliant and reliable grounding system.

 
Kindorf®
 
Kindorf®
Modular Metal Framing Systems

The Kindorf® Channel System is designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and materials. This modular system provides maximum flexibility in field applications and results is labor savings and reduced material waste.

 
Sta-Kon®
 
Sta-Kon®
Wire Terminals

Sta-Kon® wire terminals offer more copper and a wider funnel to assure a premium connection with less work in a line that includes insulated and non-insulated terminals, splices, wire joints, disconnects, ferrules, heat-shrinkable terminals, splices and disconnects.

 

 
7X24 Fall Conference

October 24-27, 2021

The JW Marriott Desert Ridge Phoenix, Arizona

VISIT ABB BOOTH
 
 
ABB Data Center Solutions Showcase

On demand

Join us for a free, on-line experience bringing our ABB Data Center solutions to life.

TAKE A TOUR
 

—

Get answers to your data center questions

Electrification Modify your profile Unsubscribe Privacy Policy © 2026 ABB