Encounter – Product News > ABB Encounter Product Newsletter - Q3

—

August 2021

Product News from Encounter

SACE® Tmax® XT7 Molded Case Circuit Breaker Wins

SACE Tmax XT7 MCCB has been awarded the 2021 Product of the Year Silver Award by EC&M Magazine. The award highlights one of the top new electrical products across all categories. ABB also won the award for best product in the Protective Devices category.

SACE Tmax XT7 is a powerful circuit breaker capable of monitoring and controlling electricity distribution with UL frame sizes up to 1200 amps and 600 volts. Designed for demanding applications such as data centers, the SACE Tmax XT7 offers electronic trip units that come in a full range of user interfaces, including a feature-packed, full-color touch screen.

—

Protection and Distribution

Ekip™ Dip Settings Guide

Ekip™ Dip Settings Guide

Unsure how to configure the dip switches on Tmax XT’s Ekip Dip trip units? A new tool helps simplify configuration, adjustment, and verification of settings. Simply input parameters from the drop-down lists and get a visual indication of the recommended dip switch positions.

 

• Search the tool

SACE® Tmax® XT YouTube playlists

SACE® Tmax® XT YouTube playlists

Peek under the covers of a Tmax XT breaker. Learn how to install rotary operator mechanisms, motor operators and much more. See features like external neutrals, comms modules, and Zone Selectivity in 3D detail.

 

• SACE Tmax XT “How To” Series

• Accessories for Advanced Features

Enclosed Circuit Breakers expansion

Enclosed Circuit Breakers expansion

Introducing NEMA Type 12 and 4/4X enclosures for Tmax® XT and FORMULA A2 Enclosed Circuit Breakers. Available now in empower as factory-assembled products with trip unit and accessory selections. Loose enclosures are also available to provide more flexibility for special applications.

 

• Visit the webpage

—

Control

NEMA 30mm Pilot Devices

NEMA 30mm Pilot Devices

The ultimate in robust design. Made for demanding applications, these pilot devices feature oil-tight operators and an octagonal ring for secure tightening. From textile mills to ice-over conditions, NEMA Types 1, 3/3R, 4/4X, 12 and 13 have you covered.

 

• See the full lineup

—

Critical Power

CG3 and CGP3 Surge Protective Devices

CG3 and CGP3 Surge Protective Devices

CG3 and CGP3 Surge Protective Devices include the specs that a specifying engineer looks for to protect their customers’ assets, such as thermally protected MOVs to eliminate overvoltage, various performance indicators, and robust enclosure options. Download the marketing assets.

 

• Release note

• Catalog

• Webpage

• Video

—

Training Spotlight

Tmax® XT Molded Case Circuit Breakers

eLearning modules

Select, register, launch and learn today!

• Spectra™ to Tmax XT: overview and resources 9CSC015994 | BV 286314

• Accessory selection for loose XT breakers 9CSC015964 | BV 281109

• Spectra to Tmax XT retrofit solutions 9CSC015807 | BV 275222

• Spectra to Tmax XT: advanced resources and communication 9CSC015985 | BV 286313

Tmax® XT Thursday Webinar Series

Live webinar

Join us as we continue to support your transition from Spectra™ to Tmax® XT molded case circuit breakers with new live webinar topics monthly through November. Register and join live or view sessions on demand.

Q3 New Product Introductions Webinar

On demand

If you missed out, don’t worry! You can now access the full webinar recording and the presentation slides on demand. Watch and increase your knowledge of our latest product launches today!

—

Life Cycle Management

ABB’s life cycle management model divides a product's life cycle into four phases: active, classic, limited, and obsolete. Each phase has different service and support implications.

• A-Series AD lighting panel with Spectra and T(HED) circuit breakers and OEM panelboards | Last time buy: October 6, 2021

• Tmax T7 PR231 LS/I trip unit | Last time buy: October 31, 2021

• Medium voltage HCEP instrument transformers | Last time buy extended to September 30, 2021

• LV Dry Type single-phase transformers line 9T33 | Last time buy: January 1, 2022

• ICX interchangeable overhead distribution cutout | Limited phase: January 1, 2022

• A/AF mechanically interlocked contactor assemblies | Classic phase: Obsolete: September 1, 2021

• View LCM archive

• View Xref Tool

—

For more information, contact your local ABB sales representative today.

—

Distributor Partner Resources

Electrification Modify your profile Unsubscribe Privacy Policy © 2026 ABB