1. ELIP Partner Newsletter
  2. Q3

—

August 2024

Channel Partner Update

Headlines and happenings from ABB US Installation Products
Accelerating the energy transition

Accelerating the energy transition

The ABB NASCAR Electrification Innovation Partnership will explore high-performance electric racing and create strategic opportunities for electrification in the sport, including race vehicles, electrification infrastructure, and energy education. We're pushing the boundaries of electrification technology through our partnership with NASCAR. In addition to the partnership, we've also become a founding partner of NASCAR IMPACT, a platform that drives sustainability initiatives across the sport. As a key strategic technology and sustainability partner, we will help NASCAR reduce its own carbon operating footprint to net-zero by 2035.

Your guide to food safety and productivity
Your guide to food safety and productivity
Secondary Story 1 Subheadline

Ensuring food and beverage plant safety goes beyond meeting food quality standards—it involves implementing comprehensive safety solutions across all production areas. Our products address critical needs including liquid ingress protection, corrosion resistance and continuous operations. With features like IP69 and UL-rated enclosures, chemical resistance and food-safe materials, our solutions are rigorously tested to withstand extreme temperatures and help prevent contamination. Explore our full range of offerings in our "Food and Beverage Solutions Guide" for an in-depth look at how we can help you maintain high standards of safety and efficiency. This guide has recently been updated to include our latest Type A Stainless Steel Liquid-tight Fittings, and our new Liquid-tight Fittings with Food & Beverage Seal Kits.

Download the guide
Product Highlights
Three new exciting product offerings from Installation Products
Superstrut® Riveted Combination Channel
Superstrut® Riveted Combination Channel

Introducing our new Superstrut® quad configuration for maximum flexibility! The Superstrut A1204 combination channel's quad configuration provides twice as many mounting options and higher load ratings, making it suitable for various installation scenarios. The new riveting process used in ABB’s Superstrut® combination channel is more reliable than spot welding. This is ideal for semiconductor manufacturing, data centers and cleanroom applications.

Learn more
Steel City® Adjustable Mud Rings
Steel City® Adjustable Mud Rings

Our new Steel City adjustable mud ring features an inner ring which adapts to accommodate various drywall thicknesses, eliminating the need for multiple SKUs. It's available in configurations for one-gang, two-gang, three-gang and round boxes, ensuring compatibility with diverse installations. Plus, it is compatible with industry-standard devices, including GFCIs, and are designed to mount to any standard 4"-square 2 1⁄8" deep outlet box, offering seamless integration into various projects.

Learn more
Carlon® Blue™ fan rated ceiling box
Carlon® Blue™ fan rated ceiling box

This box is Above the Rest! ABB’s Carlon Blue fan-rated ceiling boxes are now available, meeting the latest NEC standards for ceiling fan support. Rated for up to 35 lbs. of ceiling fans and 50 lbs. of light fixtures, these boxes feature vibration-proof screws and reinforced metal brackets, offering superior strength compared to plastic models. Extensively tested and UL listed, they provide safety and peace of mind. Produced sustainably at our Portland, Tennessee facility, they are designed to prevent the injuries caused by improperly installed ceiling fans. You can even watch the installation done by Electrician U and see for yourself.

Learn more
Be a part of our next Ty-Rap® cable tie product

Be a part of our next Ty-Rap® cable tie product

Share your solar market cable tie needs in our short survey

As our trusted partner, your insights are crucial to our innovation process. We invite you to influence the development of our Ty-Rap® longer life solar cable ties by participating in our product development survey. Your feedback is instrumental in guiding our efforts and ensuring we surpass your expectations, as well as the expectations of your customers and the market. We appreciate your role in helping us advance towards innovation and excellence.

Share your insights
Signature Service Q3 contest open now: There’s a Ty-Rap® for that!

Signature Service Q3 contest open now: There’s a Ty-Rap® for that!

Win a Turtlebox® portable speaker or ABB product displays for your branch

Our Q3 exclusive contest is up and running. Take the "There's a Ty-Rap® for that!" Quiz and test your knowledge on our diverse Ty-Rap cable ties portfolio. By completing the quiz, you're automatically eligible for a chance to win exciting prizes: an ABB-branded Turtlebox® speaker or an ABB merchandiser and two barstools for your branch. Don’t miss out—participate by September 30 and showcase your Ty-Rap cable tie expertise!

Take the quiz
Thank you for making us T&B, Together & Better

—

Quicklinks

Electrification Modify your profile Unsubscribe Privacy Policy © 2026 ABB