1. Grid Pulse Newsletter
  2. E.g. January Edition

—

Issue 3 | October 2026

Grid Pulse

One partner, substation to socket: simplify your 2027 capital plan

One partner, substation to socket: simplify your 2027 capital plan

How consolidating suppliers across your distribution system can help reduce cost, complexity and risk

As 2027 capital plans move toward final approval, utility planners are juggling aging infrastructure, storm hardening, undergrounding, load growth and DER interconnection, often with flat budgets and limited crews. Every dollar has to perform across the full asset life, not just at the purchase.

One often-overlooked lever is the number of suppliers behind a capital program. Each additional vendor adds qualification effort, separate inventory, separate crew training and another point of contact if something goes wrong.

ABB's utility portfolio spans the full distribution path, from the substation to the service drop:

  • Substation: Advance® and SafeGear® metal-clad switchgear, Homac™ substation connectors up to 500 kV, instrument transformers, capacitor bank switches and eHouse prefabricated buildings
  • Protection and control: Relion® relays for all different types of applications, and SCADA systems for substation control
  • Overhead: GridShield®, OVR, Elastimold® and Eagle reclosers, disconnect switches, DistribuSense™ sensors and Blackburn® connectors
  • Underground: Elastimold® cable accessories and shear bolt connectors, Hi-Tech™ current-limiting fuses and Elastimold® solid dielectric switchgear
  • Lifecycle: ABB Electrification Service for retrofits, upgrades and power system studies, regardless of the original manufacturer

Fewer handoffs mean simpler standardization, coordinated engineering support and one accountable partner across connected assets.

Before your 2027 plan is locked, use the ABB Utility Line Card to map upcoming projects against one portfolio and identify where consolidation can help reduce cost and complexity.

GET THE LINE CARD
Measure Accurately, Replace Less Often

Measure Accurately, Replace Less Often

AccuRange® current transformers and VRO voltage transformers with ResiVolt™ technology

Metering and protection decisions are only as good as the instrument transformers behind them. Two common issues quietly erode value: metering accuracy that drifts as load swings and voltage transformers stressed by a changing grid.

AccuRange® current transformers: accuracy across the full load range

  • Exceed 0.15S metering class, with 0.15% accuracy from 1% of nominal current through the rating factor
  • Extended range means fewer CT ratios to stock. For example, a single 1000:5 unit can meter at 0.15% accuracy from 10 A to 2000 A.
  • Stable performance over wide load swings, a strong fit for variable-load applications
  • VRO voltage transformers with ResiVolt™ technology: built for today's grid

DER, EV charging and vacuum switching are introducing very fast transient (VFT) overvoltages onto distribution networks. The VRO portfolio is designed and tested to withstand them:

  • 15-34.5 kV outdoor, 110-200 kV BIL, rated to -50 °C
  • Hydrophobic cycloaliphatic epoxy (HCEP) insulation
  • Disconnectable H2 neutral terminal for power factor testing

Accurate measurement and fewer premature replacements both protect your capital budget.

VIEW TRANSFORMERS & SENSORS
Storms will take down service drops. Make sure they come down safely.

Storms will take down service drops. Make sure they come down safely.

The Blackburn® Storm-Safe® breakaway disconnect system helps protect crews, customers and your restoration budget.

When a storm brings a tree limb down on a service drop, the damage rarely stops at the line. A service torn away at the weatherhead can mean a damaged mast, a damaged meter base and a customer who needs an electrician before power is restored. Every one of those calls adds restoration time and repair cost when crews are already stretched thin.

The Blackburn® Storm-Safe® service entrance breakaway disconnect system changes where and how the line comes down:

  • Separates at the pole, not the weatherhead, so the line comes down de-energized, helping protect crews and the public
  • Helps prevent damage to customer premises and utility equipment
  • Restores service without soldering or splicing: replace the breakaway link and plug the contacts back in
  • Disconnects service without pulling the meter
  • Internal O-ring and Flood-Seal® insulating rockets seal the system from moisture
  • Dual-rated for aluminum and copper conductors and meets ANSI C119.4-2004

For utilities budgeting 2027 storm-hardening programs, Storm-Safe is a targeted way to cut repeat repair costs at the service drop.

EXPLORE STORM-SAFE
Storms will take down service drops. Make sure they come down safely.

Q&A: Building a 2027 capital request that gets approved

Q: What are utility finance teams asking for in 2027 capital requests?

A: In my conversations with utilities, first cost alone rarely wins approval anymore. Finance and regulatory teams want each project tied to lifecycle cost, reliability impact and a clear story for the rate case.

Q: Where do engineering teams lose ground in that conversation?

A: Treating each project as a standalone purchase. When connectors, cable accessories, switchgear and protection come from different vendors, the hidden costs of qualification, inventory, training and coordination rarely make it into the business case.

Q: How does consolidating suppliers help?

A: Standardizing on fewer suppliers reduces part numbers, simplifies crew training and gives you one point of accountability. With ABB, a single team can support a project from the shear bolt connector to the switchgear and protection relay.

Q: One piece of advice before budgets lock?

A: Bring lifecycle data to the table: maintenance intervals, expected service life and failure history. And engage your suppliers early. Lead times and engineering support should be part of the plan, not an afterthought.

ASK AN EXPERT

—

EVENTS & RESOURCES

See ABB on the Move at RE+ 2026
November 17-19 | Las Vegas Convention Center | ABB demo trucks, outdoor space S7027.
Step outside the show floor and into our demo trucks for a hands-on look at the ABB utility portfolio, from switchgear and protection to connectors and cable accessories. Bring your 2027 projects and talk through them with our team.
PLAN YOUR VISIT
ABB Utility Line Card:
The full ABB utility portfolio in one reference
GET THE LINE CARD
Blackburn® Storm-Safe® brochure:
Breakaway service entrance kits and selection guide
DOWNLOAD BROCHURE
AccuRange® current transformers:
All-in-one protection for power generation and distribution applications
ACCURANGE DATASHEET
VRO instrument transformers:
Ratings and specifications
VRO DATASHEET
Talk to an ABB utility expert:
Support for planning your 2027 projects
ASK AN EXPERT
 

—

Get answers to your utility questions

—

We want to hear from you!

Have a topic or content you would like to see in a future Grid Pulse edition? We’d love to hear it.

SUBMIT AN IDEA
Electrification Modify your profile Unsubscribe Privacy Policy © 2026 ABB